Discover our exclusive offers
on the CVJ range  

Take advantage of exceptional discounts from 4 to 17 March 2024

 

Winter promo days

 

Promotional offers on three levels

Take advantage of discounts of up to 15% on our CVJ products and receive an exclusive gift :
a CLAS OM8024 ring plier specially designed for professionals.

 

 

5%

10%

15%

 

 

Order on our E-shop

With nearly 1,300 references, SNR's transmission range ensures both quality and reliability.
With an annual production of several tens of millions of parts, NTN Europe has perfect mastery of the technical constraints of these demanding parts.

 

 

Kit de transmission

Transmission kits

 

Kits joints côté roue et côté différentiel

Wheel-side and
differential-sideseal kits

Kits soufflets côté roue et côté différentiel

Wheel and differential
bellows kits

 

 

Consult the brochure

Pince à jonc

Our partnership with CLAS, a recognised expert in the supply of mechanics tools and equipment, enables us to offer you a selection of 130 tools adapted to our SNR products. These include a pair of snap ring pliers, essential for replacing CVJs, which will be offered free of charge during our Winter Promo days.

Supplied in a case that also includes 4 sets of interchangeable shells, covering 80% of tree diameters in Europe. 

Suitable for splines :

- Ø23,8mm 29 teeth
- Ø24,6mm 30 teeth
- Ø26,97mm 33 teeth
- Ø28,57mm 35 teeth

 

Why use it? 

This clamp ensures that there is no risk of damaging the snap ring (clips) or the teeth when inserting the bowl onto the transmission shaft.
The clamp allows the snap ring to be shrunk into the shaft groove so that it can be connected to the seal easily and without damage. 

 

See our video tutorial             Read the tech info

 

How can you benefit from this offer ?

 

 

Visit our e-shop
to order directly online

 

 

Contact your local NTN sales contact to take advantage of this promotion*
*Make sure you  mention the promotion when you place your order to make sure you benefit from our exceptional offers.

 

 

Do you have a specific subject? CONTACT US